PDRC04T30D-03-C-V-20-24PU-20.8
Part number
4491062
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Coil | 24V proportional |
| Consumer volume flow prod.fam. | 0 - 4 |
| Function | Prop. pressure control valve |
| Type, manual override | No manual override |
| Model | With screen at port 2 |
| Manual override | No |
| Actuation | Proportional |
| Coil design | 0 |
| Adjustment type | Not available |
| Cavity | 04T30 |
| Qmax valves [l/min] | 4 |
| Product family | PDRC04T30D |
| Pressure set prod. fam. [bar] | 0 - 32 |
| Plug connector type | Junior Timer axial |
| Function | Spool valve |
| Pressure setting range [bar] | 0 - 20 |
| Nominal size | 4 |
| Pmax [bar] | 60 |
| Control type | Direct-acting |
| Type of installation | Compact |
| Sealing material | FKM |
| Part number, coil | ON REQUEST |
| Design | Cartridge valves |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.