PGI100-1-016-RA01-10-6100 *
Part number
To the higher-level product group
4515283
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Ports | Square flange DIN |
---|---|
Position, ports 1 | Radial |
Seals | Viton |
Shaft | ISO keyed shaft Ø12mm |
Mounting flange | SAE AA mounting flange 2-hole |
Direction of rotation | Clockwise rotation |
Displacement | 16 |
Size | PGI100-1 |