HSV700-6R-3/3-G-HR-V-A*00
Part number
To the higher-level product group
4534925
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Model | With latching |
---|---|
Type, manual override | No manual override |
Model | Latching |
Manual override | No |
Function | 3/3 directional valve |
Actuation | Manually |
Valve series | HSV700-6R-3/3 |
Coil design | 0 |
Qmax valves [l/min] | 25 |
Plug connector type | Without coil |
Pressure range P [bar] | 0 - 700 |
Coil | Without coil |
Volume flow range Q [l/min] | 0 - 25 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 25 |
Nominal size | 6 |
Pmax [bar] | 700 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number, coil | - |
Design | Pipeline |
Product family | HSV700-6R-3/3-G |