HSV700-6S-4/2-J-HR-V-A*00
Part number
4534929
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Model | With latching |
| Type, manual override | No manual override |
| Model | Latching |
| Manual override | No |
| Function | 4/2 directional valve |
| Actuation | Manually |
| Valve series | HSV700-6S-4/2 |
| Coil design | 0 |
| Qmax valves [l/min] | 25 |
| Plug connector type | Without coil |
| Pressure range P [bar] | 0 - 700 |
| Coil | Without coil |
| Volume flow range Q [l/min] | 0 - 25 |
| Function | Spool valve |
| Flow rate range Q [l/min] | 0 - 25 |
| Nominal size | 6 |
| Pmax [bar] | 700 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | FKM |
| Part number, coil | - |
| Design | Manifold-mounted |
| Product family | HSV700-6S-4/2-J |
| ATEX version | - |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.