Leihg. VEU-F-60/1-M-C-G-N-Z-C-SKDK-FA1
Part number
To the higher-level product group
4569141
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Operating medium | M |
---|---|
Supplementary details | Suction hose 2.5m/ret.5m |
Clogging indicator | 2bar electrical |
Voltage | 400V-50Hz-3Ph |
Pump | Gear pump |
Cooler/heat exchanger | Compressor cooler |
Version | Mobile |
Size | Housing 60l/flow rate 1l |