WV1000-6B-2/2-BE2-24-V-C*00
Part number
4648060
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Model | Direct-acting |
| Type, manual override | Concealed override |
| Model | Default |
| Manual override | Yes |
| Function | 2/2 directional valve |
| Actuation | Magnetic |
| Coil design | 50-1836 |
| Plug connector type | Plug acc. to DIN EN 175301-803 |
| Coil | 24 V DC |
| Function | Poppet valve |
| Nominal size | 6 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | FKM |
| Part number, coil | 915142 |
| Design | Manifold-mounted |
| Product family | WV1000-6B-2/2-BE2 |
| Pmax [bar] | 1000 |
| ATEX version | - |
| Qmax valves [l/min] | 25 |
| Pressure range P [bar] | 0 - 1000 |
| Flow rate range Q [l/min] | 0 - 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.