PDRC04T30D-03-C-N-25-24PN-20.8
Part number
4689776
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Product Features | |
---|---|
Coil | 24V proportional |
Consumer volume flow prod.fam. | 0 - 4 |
Function | Prop. pressure control valve |
Type, manual override | No manual override |
Model | With screen at port 2 |
Manual override | No |
Actuation | Proportional |
Coil design | 0 |
Adjustment type | Not available |
Cavity | 04T30 |
Qmax valves [l/min] | 4 |
Product family | PDRC04T30D |
Pressure set prod. fam. [bar] | 0 - 32 |
Plug connector type | Deutsch plug connector |
Function | Spool valve |
Pressure setting range [bar] | 0 - 25 |
Nominal size | 4 |
Pmax [bar] | 60 |
Control type | Direct-acting |
Type of installation | Compact |
Sealing material | NBR |
Part number, coil | ON REQUEST |
Design | Cartridge valves |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.