Leihg. OF5F10V6N2---B
Part number
To the higher-level product group
4698994
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 900 - 1200 |
---|---|
Voltage | 400V-50Hz-3Ph |
Flow rate [l/min] | 40 |
Operating medium | M |
Clogging indicator | E=Standard, back pressure gauge |
Filter size | 2=Element 1300 |
Electric motor voltage | N=380-420V-50Hz;440-480-60Hz |
Motor-pump group | 6=40l/min; 1.5kW |
Seals | V=FPM(Viton) |