N2S-V-320-380/50/3-6X-4-4-ZAF
Part number
To the higher-level product group
4704953
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
M20003778 | 350 |
---|---|
M20003853 | 380 |
Nitrogen charging unit, type | N2S-V |
Container size [l] | 13 |
Volume flow 1 | 1,5 |
Unit, max. permitted pressure | bar |
M20003772 | 04 |
M20003852 | AC |
M20003854 | 50 |
M20003860 | 16 |
M20003858 | 44 |
M20003855 | 3 |
M20003782 | -15 |
M20003783 | 50 |
Max. permitted media temp. [°C] | 70 |
Min. permitted media temp. [°C] | 10 |