PGI100-2-025-RD34-11-5111 *
Part number
To the higher-level product group
4711537
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Ports | Square flange DIN |
---|---|
Position, ports 1 | Radial |
Seals | Viton |
Shaft | 2-surface claw |
Mounting flange | 2-hole Ø52 w. Oring |
Direction of rotation | Clockwise rotation |
Displacement | 25 |
Size | PGI100-2 |