CTU-1250-M-Z-Z/-B10
Part number
To the higher-level product group
4771262
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019 |
---|---|
Size CTU | 2= h=550, b=800, t=650mm |
Supply voltage | M = 230 VAC, 50/60 Hz |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CTU1000 series - ContaminationTest Unit
Product brochure
EN
(1.45 MB)

CTU1x5x Operating instructions
Operating/maintenance instructions
EN
(6.72 MB)

CTU1x3x/1x4x Operation instructions
Operating/maintenance instructions
EN
(8.23 MB)

CTU1x50 Rebuilding Kit RM1/RM3 Installation instructions
Operating/maintenance instructions
EN
(9.51 MB)