DB12120A-011-CExxxx.ENISO4126.6L.110.100
Part number
4772414
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Pressure setting CE [bar, l/min] | 100BAR,110L/MIN |
| Additional function | None |
| Version | CE + TÜV type approved |
| Standard | Release valve CE+TÜV |
| Adjustment type | Sealed with seal cap |
| Cavity | 12120A |
| Qmax valves [l/min] | 110 |
| Product family | DB12120A |
| Pressure set prod. fam. [bar] | 30 - 400 |
| Function | Poppet valve |
| Flow rate range Q [l/min] | 0 - 110 |
| Nominal size | 12 |
| Pmax [bar] | 400 |
| Control type | Direct-acting |
| Type of installation | Metric |
| Sealing material | FKM |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
DB12120A-01X-HL-CE - Safety Valve, direct-acting with hand wheel
Product brochure
EN