FSA-0176-0.11003/HT/M12.200-2xIB BV
Part number
To the higher-level product group
4828529
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Nominal pressure [MPa] | 0.1 |
---|---|
Nominal pressure [bar] | 1 |
Surface protection | Stainless steel (scr. + nut) |
Mounting nut | With (fas. nut) |
Fastening screw, FSA | M12 |
Contrast pane | HYDAC with thermometer |
Material, frame, FSA | Stainless steel |
Material, connector, FSA | PA |
Additional function (+ banjo bolt) | Without |
Pipe material | Glass |
Pipe geometry | Round |
Gasket/O-ring | 0 |
Material, O-ring/sealing disc | NBR |
Model, FSA / FSK | FSA |
Approval/test certificate | BV (Bureau Veritas) |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Operating instruction FSA-RV
Operating/maintenance instructions
EN
(0.69 MB)

FSA-IB Fluid level gauge with pilot operated non-return valve
Product brochure
EN
(0.52 MB)