RS11AE-02-C-N-5-210V
Part number
4831441
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Model | Resolution low |
| Resolution | 60 |
| Function | Counter balance valve |
| Pilot ratio | 5 |
| Adjustment type | Tool |
| Cavity | T-11A |
| Qmax valves [l/min] | 60 |
| Product family | RS11AE |
| Pressure set prod. fam. [bar] | 40 - 420 |
| Volume flow range Q [l/min] | 0 - 60 |
| Pressure setting range [bar] | 90 - 210 |
| Nominal size | 11 |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | NBR |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.