CS1522-0-0/-000
Part number
4844562
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Standard | EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010 |
| Type of mounting | Pipe/wall-mounted |
| Display | With display |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
CS15xx ≥V1.00 “Getting Started” Guide
Operating/maintenance instructions
DE, EN
CS15xx-0-x-… V1.00-1.21 Operating instru
Operating/maintenance instructions
EN
CS15xx-0-x-… ≥V1.22 Operating instructio
Operating/maintenance instructions
EN
CS15xx-1-x-… V1.00-1.21 Operating instru
Operating/maintenance instructions
EN
CS15xx-1-x-… ≥V1.22 Operating instructio
Operating/maintenance instructions
EN