FMM-P-S-0-CS1520-1-Z-1-0/-000
Part number
4858609
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Hydraulic accumulator | Without |
| Module version | FMM-P-S |
| Additional sensor | Without |
| Analogue interface | 4 to 20mA |
| Version CS | ISO/NAS/SAE, with display |
| Standard | EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010 |
| Filter | Protective filter(25µm-FMM-P) |
| Seal | FPM |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
FMM Filter element replacement set NBR
Operating/maintenance instructions
DE, EN, FR
FMM Filter element replacement set EPDM
Operating/maintenance instructions
DE, EN, FR
FMM-O-M-…-CS15xx-… Installation instruct
Operating/maintenance instructions
EN
FMM-P-…-CS15xx-… Installation instructio
Operating/maintenance instructions
EN