PPV100S71-FR09VDK1E2D-1030-4600 *
Part number
4877461
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Size | PPV100S |
| Displacement | 71 cm³/U |
| Direction of rotation | Clockwise rotation |
| Mounting flange | ISO mounting flange Ø160 4-hole |
| Shaft | ISO keyed shaft Ø32mm |
| Seals | Viton |
| Ports | SAE, metric thread |
| Position, ports 1 | Radial |
| Through drive | Single-p. with prep for thr.dr. |
| Controller | Power control |
| Power control | Low setting range |
| Power level (output contr.) | 0 |
| Power frequency (output controller) | Without |
| Number of poles, motor (output contr.) | Without |
| Flow rate control | Q |
| Type E07 | Without |
| Emergency operation E07 | Without man. override |
| Swivel angle sensor | Without |
| Male connector for solenoids | Without |
| Pressure sensor | Without |
| Setting range | Without |
| Min. pressure [bar] | 210 |
| Max. pressure [bar] | 210 |
| Min. rotational speed [rpm] | 1200 |
| Max. rotational speed [rpm] | 1800 |
| Supply voltage | Without |
| Pilot pressure ports | Without pilot pressure ports |
| Collecting manifold (size 360/560) | Without |
| Pilot gear p (size 360/560) | Without |
| Oil temperature [°C] | 0 to +50 |
| Ambient temperature [°C] | -20 to +50 |
| Filtration | 21/19/16 |
| Min. viscosity [cSt (mm²/s)] | 20 |
| Max. viscosity [cSt (mm²/s)] | 200 |
| Hydraulic fluid | Water glycol |