MCS1680-0-6-2/-T001
Part number
4889372
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Electrical connection | 1=M12x1;8-pin+Ethernet 4-pin |
| Hydr. connection | 5=SAE4" |
| Fluid | 0 |
| Options | HSI TCP/IP, Modbus RTU/TCP |
| Contamination | Particle > 200µm/1 inch |
| Series | 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.