CTU-SC-5000-M-Z-A
Part number
4937646
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 13849-1:2015 |
| Supply voltage | M = 230 VAC, 50/60 Hz |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
CTU-ES57xx/58xx Installation instruction
Operating/maintenance instructions
EN
CTU-SC5xxx >SN:5006 Operating instructio
Operating/maintenance instructions
EN
PCS2000 Processfluid Concentration Sensor - Coolant applications
Product brochure
EN