MFU-30E34-SK-FOD
Part number
4979361
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
| Supplementary details | Standard |
| Installation size [l/min] | 30 l/min |
| Type | Economy |
| Supply voltage | 120V-60Hz-1Ph |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
MFU-30/60/100S-…/-T023 Operating instruc
Operating/maintenance instructions
EN
MFU-30/60/100S-…/-T024 Operating instruc
Operating/maintenance instructions
EN