KHB-16NPT-1112-01X-A
Part number
552765
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHB |
| Nominal size DN | 16 mm |
| Type of connection | Female thread |
| Connection/flange designation | NPT |
| Standard | ANSI B1.20.1 |
| Housing material, ball valve | Steel |
| Material code | Steel-steel-POM-NBR |
| Surface protection | Zinc-plated |
| Design of lever | Straight lever |
| Wrench size | SW12 |
| Nominal pressure | 420 |
| Nominal pressure | 42 |
| Nominal pressure | 6000 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Object designation | KHB-16NPT-1112-01X-A |
| Part number | 552765 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.