DB12120A-01X-420V
Part number
552836
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | None |
| Version | None |
| Pressure setting [bar] | No pre-setting |
| Standard | Release valve |
| Adjustment type | Tool |
| Cavity | 12120A |
| Qmax valves [l/min] | 120 |
| Product family | DB12120A |
| Pressure set prod. fam. [bar] | 5 - 420 |
| Function | Poppet valve |
| Flow rate range Q [l/min] | 0 - 120 |
| Pressure setting range [bar] | 10 - 420 |
| Nominal size | 12 |
| Object designation | DB12120A-01X-420V |
| Pmax [bar] | 420 |
| Control type | Direct-acting |
| Type of installation | Metric |
| Sealing material | FKM |
| Part number | 552836 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
DB12120A-01X-HL-CE - Safety Valve, direct-acting with hand wheel
Product brochure
EN