KHFF-150-PN016-10333-05X
Part number
554218
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHFF |
| Nominal size DN | 150 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Cast steel |
| Standard | DIN EN 1092-1, series 27 ( F5 ) |
| Design of lever | Cranked lever |
| Nominal pressure | 16 |
| Connection/flange designation | DIN flange |
| Material code | Cast steel-stainless steel-PTFE-PTFE |
| Surface protection | Phosphate-plated |
| Wrench size | SW32 |
| Nominal pressure | 1.6 |
| Nominal pressure | 230 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Flange version | Fixed flange |
| Object designation | KHFF-150-PN016-10333-05X |
| Part number | 554218 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.