KHB3K-G3/4-L-1112-09X-A
Part number
557812
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHB3K |
| Nominal size DN | 20 mm |
| Type of connection | Female thread |
| Connection/flange designation | G |
| Standard | DIN ISO 228 |
| Housing material, ball valve | Steel |
| Material code | Steel-steel-POM-NBR |
| Surface protection | Zinc-plated |
| Design of lever | Without |
| Wrench size | SW14 |
| Nominal pressure | 420 |
| Nominal pressure | 42 |
| Nominal pressure | 6000 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Ball bore | L |
| Object designation | KHB3K-G3/4-L-1112-09X-A |
| Part number | 557812 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.