ZW-RV06-01-P 0,5-N *
Part number
6071179
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Function | Check valve |
| Position valve | Return flow P |
| Adjustment type | Not available |
| Cavity | ISO 4401-03-02-0-05 |
| Qmax valves [l/min] | 50 |
| Product family | ZW-RV06 |
| Cracking pressure [bar] | 0,5 |
| Volume flow range Q [l/min] | 0 - 50 |
| Nominal size | 6 |
| Object designation | ZW-RV06-01-P 0,5-N * |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | NBR |
| Part number | 6071179 |
| Design | Sandwich plates |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.