ZW-DB06-01-AB 350V- V *
Part number
6074667
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | None |
| Version | None |
| Pressure setting [bar] | No pre-setting |
| Standard | Release valve |
| Position valve | Pressure at A and B |
| Adjustment type | Tool |
| Cavity | ISO 4401-03-02-0-05 |
| Qmax valves [l/min] | 75 |
| Product family | ZW-DB06 |
| Pressure set prod. fam. [bar] | 5 - 350 |
| Function | Spool valve |
| Flow rate range Q [l/min] | 0 - 75 |
| Pressure setting range [bar] | 5 - 350 |
| Nominal size | 6 |
| Object designation | ZW-DB06-01-AB 350V- V * |
| Pmax [bar] | 350 |
| Control type | Pilot-operated |
| Type of installation | Other |
| Sealing material | FKM |
| Part number | 6074667 |
| Design | Sandwich plates |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.