P4WEE 06 Q04 D01-24PG E1B/N
Part number
6079041
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Coil | 24V proportional |
| Consumer volume flow prod.fam. | 0 - 40 |
| Function | Prop. directional valve |
| Type, manual override | Concealed override |
| Model | Default |
| Manual override | Yes |
| Actuation | Proportional |
| Coil design | OBE |
| Adjustment type | Not available |
| Cavity | ISO 4401-03-02-0-05 |
| Qmax valves [l/min] | 40 |
| Product family | P4WEE 6 Q |
| Plug connector type | With on-board electronics |
| Function | Spool valve |
| Nominal size | 6 |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | NBR |
| Part number, coil | - |
| Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.