KHN3K-G1/4-T-2233-12X
Part number
702410
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHN3K |
| Nominal size DN | 6 mm |
| Type of connection | Female thread |
| Connection/flange designation | G |
| Standard | DIN ISO 228 |
| Housing material, ball valve | Brass |
| Material code | Brass-brass-PTFE-PTFE |
| Surface protection | Nickel-plated |
| Design of lever | Cranked lever |
| Wrench size | SW08.1 |
| Nominal pressure | 55 |
| Nominal pressure | 5.5 |
| Nominal pressure | 800 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Ball bore | T |
| Object designation | KHN3K-G1/4-T-2233-12X |
| Part number | 702410 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.