KHP-16-1114-06X
Part number
703894
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHP |
| Nominal size DN | 16 mm |
| Type of connection | Subplate connection |
| Housing material, ball valve | Steel |
| Standard | Hole pattern |
| Design of lever | Cranked lever |
| Nominal pressure | 350 |
| Connection/flange designation | Fixed thread |
| Material code | Steel-steel-POM-FKM |
| Surface protection | Phosphate-plated |
| Wrench size | SW12 |
| Nominal pressure | 35 |
| Nominal pressure | 5000 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.