DB4E-01X-200S
Part number
716017
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | None |
| Version | None |
| Pressure setting [bar] | No pre-setting |
| Standard | Release valve |
| Adjustment type | Manual |
| Cavity | 06020 |
| Qmax valves [l/min] | 30 |
| Product family | DB4E |
| Pressure set prod. fam. [bar] | 4 - 630 |
| Function | Poppet valve |
| Flow rate range Q [l/min] | 0 - 30 |
| Pressure setting range [bar] | 10 - 200 |
| Nominal size | 4 |
| Object designation | DB4E-01X-200S |
| Pmax [bar] | 630 |
| Control type | Direct-acting |
| Type of installation | Metric |
| Sealing material | FKM |
| Part number | 716017 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
DB4E-06X-CE-TT - Safety Valve, Low-Temperature Application -Direct-Acting
Product brochure
EN