KHM-40-F6-33143-06X
Part number
851301
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
| Design | KHM-F6 |
| Nominal size DN | 40 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Stainless steel |
| Standard | ISO 6162 - part 2 |
| Design of lever | Cranked lever |
| Nominal pressure | 350 |
| Connection/flange designation | SAE flange |
| Material code | Stainless steel-s.st.-POM -FKM-s.st. |
| Surface protection | Without |
| Wrench size | SW17 |
| Nominal pressure | 35 |
| Nominal pressure | 5000 |
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
| Object designation | KHM-40-F6-33143-06X |
| Part number | 851301 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.