KHBF-020-PN040-11141-02X-A
Part number
853149
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
| Design | KHBF |
| Nominal size DN | 20 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Steel |
| Standard | DIN EN1092-1, series 1 ( F1 ) |
| Design of lever | Cranked lever |
| Nominal pressure | 40 |
| Connection/flange designation | DIN flange |
| Material code | Steel-steel-POM-FKM-steel |
| Surface protection | Zinc-plated |
| Wrench size | SW14 |
| Nominal pressure | 4 |
| Nominal pressure | 580 |
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
| Flange version | Loose flange, rotatable |
| Object designation | KHBF-020-PN040-11141-02X-A |
| Part number | 853149 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.