KHB-16-F3-11141-02X-A
Part number
856902
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
| Design | KHB-F3 |
| Nominal size DN | 16 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Steel |
| Standard | ISO 6162 - part 1 |
| Design of lever | Cranked lever |
| Nominal pressure | 350 |
| Connection/flange designation | SAE flange |
| Material code | Steel-steel-POM-FKM-steel |
| Surface protection | Zinc-plated |
| Wrench size | SW12 |
| Nominal pressure | 35 |
| Nominal pressure | 5000 |
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
| Object designation | KHB-16-F3-11141-02X-A |
| Part number | 856902 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.