Search results for: 'HDA 4789-A-5000-CHB-000(psi)48inch'
1
Result
in category
Products
Material No.
921012
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Setting range max value:
400
Output signal:
4 to 20mA (2 conductors)
Mechanical connection:
G1/4 A ISO 1179-2 / external
Electrical connection:
Conduit 1/2-14 NPT single lead
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center