EDS 4388-0500-2-PP-000-E1(psi)
Part number
To the higher-level product group
922133
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals and certificates | UL approval |
---|---|
Additional interface | No |
Electrical connection | M12x1 / 5p |
Mechanical connection | 1/4-18 NPT / external |
Switching outputs | 2 |
Setting range max value | 500 |
Setting range min value | 0 |
Pressure unit | PSI |
Type of pressure | Relative |
Display | Yes |