HLT 1100-R2-K01-G01-0160-000
Part number
To the higher-level product group
923128
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Jacketed cable, length 1 m |
---|---|
Mechanical connection | Cylinder-integrated, D=10 mm |
Output signal | 0.25 to 4.75 V |
Resolution | 0.1 mm |
Measuring range [mm] | 160 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |