HLT 1100-R2-K10-C01-0715-000
Part number
To the higher-level product group
923157
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Jacketed cable, length 10 m |
---|---|
Mechanical connection | Cylinder-integrated, D=10 mm |
Output signal | 4 .. 20 mA (3-conductor) |
Resolution | 0.1 mm |
Measuring range [mm] | 715 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |