ENS 3216-2-0410-V00-K
Part number
To the higher-level product group
923162
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Display | Yes |
---|---|
Measuring principle | Capacitive |
Rod length [mm] | 290 |
Measuring range [mm] | 290 |
Switching outputs | 2 |
Additional interface | No |
Mechanical connection | Tube 22 mm |
Electrical connection | M12x1, 4-pole |
Integrated temperature sensor | No |
Approvals and certificates | UL approval |