EDS 444G-0400-2P-DS-000(2m)
Part number
To the higher-level product group
923467
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals and certificates | ATEX, CSA, IECEx |
---|---|
Additional interface | No |
Electrical connection | Cable |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 2 |
Setting range max value | 400 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ATEX Approval KEMA10ATEX0100X E
Approval and certificate
EN
(2.26 MB)

CSA Approval 2032612 E
Approval and certificate
EN
(0.11 MB)

IECEx Approval IECExKEM10.0053X E
Approval and certificate
EN
(0.32 MB)