HLT 2500-L2-M06-C01-1200-000
Part number
To the higher-level product group
924480
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Male connector M16, 6-pin |
---|---|
Mechanical connection | Profile design |
Output signal | 4 .. 20 mA (3-conductor) |
Resolution | 0.005 mm |
Measuring range [mm] | 1200 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |