HLT 1100-R2-L35-C01-0315-000
Part number
To the higher-level product group
924969
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | M12x1, single conductor 350 mm |
---|---|
Mechanical connection | Cylinder-integrated, D=10 mm |
Output signal | 4 .. 20 mA (3-conductor) |
Resolution | 0.1 mm |
Measuring range [mm] | 315 mm |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |