HLT 2500-L2-E51-F51-2800-000
Part number
To the higher-level product group
925835
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | 2 x M12x1, 4-pol. + M8 4-pol. |
---|---|
Mechanical connection | Profile design |
Output signal | EtherCAT |
Resolution | 0.001 mm |
Measuring range [mm] | 2800 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |