HLT 2500-F1-M06-B01-0550-000
Part number
To the higher-level product group
926053
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Male connector M16, 6-pin |
---|---|
Mechanical connection | Flange housing design |
Output signal | 0 to 10 V |
Resolution | 0.05 mm |
Measuring range [mm] | 550 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |