HLT 1100-R2-L06-F11-0150-000
Part number
To the higher-level product group
926771
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | M12x1, single conductor 60 mm |
---|---|
Mechanical connection | Cylinder-integrated, D=10 mm |
Output signal | CANopen |
Resolution | 0.1 mm |
Measuring range [mm] | 150 mm |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS_926771_HLT 1100-R2-L06-F11-0150-000
Software
EN
(0 MB)