HLT 2500-F1-S01-S16-0250-G24-010-000
Part number
To the higher-level product group
926952
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | CONTACT male connector, 12-pin |
---|---|
Mechanical connection | Flange housing design |
Output signal | Synchronous serial interface |
Resolution | 0.05 mm |
Measuring range [mm] | 250 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |