HLT 2500-L2-K01-B01-0914-000
Part number
To the higher-level product group
927186
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Jacketed cable, length 1 m |
---|---|
Mechanical connection | Profile design |
Output signal | 0 to 10 V |
Resolution | 0.005 mm |
Measuring range [mm] | 914 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |