HLT 2150-R1-00P-S16-0800-B24-100-000
Part number
To the higher-level product group
927329
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Plug connector M12x1, 8 pole |
---|---|
Mechanical connection | M18x1.5 screw-on flange |
Output signal | Synchronous serial interface |
Resolution | 0.1 mm |
Measuring range [mm] | 800 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |