HLT 2550-L2-006-B01-0300-000
Part number
To the higher-level product group
927492
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Plug connector M12x1, 4 pole |
---|---|
Mechanical connection | Profile design |
Output signal | 0 to 10 V |
Resolution | 0.05 mm |
Measuring range [mm] | 300 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |