HLT 2150-R1-006-F31-0100-000
Part number
To the higher-level product group
928409
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Plug connector M12x1, 4 pole |
---|---|
Mechanical connection | M18x1.5 screw-on flange |
Output signal | IO-Link |
Resolution | 0.01 mm |
Measuring range [mm] | 100 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_928409_HLT 2150-R1-006-F31-0100-000
Software
EN
(0.19 MB)