HLT 2500-L2-M06-B01-0400-000
Part number
To the higher-level product group
928512
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Electrical connection | Male connector M16, 6-pin |
---|---|
Mechanical connection | Profile design |
Output signal | 0 to 10 V |
Resolution | 0.005 mm |
Measuring range [mm] | 400 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Approvals and certificates | No |